IESNA:LM-63-2002
[TEST]P953919
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-827-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28991
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4522.1 4245.6 4005.8 3722 3438.2 3262.5 3200.2 3209.4 3262.5 3330.2
3647 4630.1 6226.5 7826.7 9445.1 10684.5 11779.4 12639.8 13520.4 14086.2
14128.3 13427.1 10294.6 8969.1 7462.3 5071.3 3141.7 2482.6 1667.9 878.8
439.4 333.2 212.4 124.5 49.4 0 0
4522.1 4284.1 4044.2 3762.3 3474.9 3297.3 3231.4 3225.9 3271.6 3333.9
3577.4 4430.5 5964.7 7762.6 9315.1 10605.8 11742.7 12725.9 13549.7 14203.3
14349.8 13771.3 10745 9196.1 7760.8 5395.4 3344.9 2575.9 1724.6 922.7
512.6 402.8 274.6 179.4 117.2 27.5 0
4522.1 4278.6 4053.4 3786.1 3506 3332.1 3258.8 3244.2 3273.5 3330.2
3489.5 4115.6 5430.1 7145.6 8809.8 10292.7 11636.6 12786.3 13793.2 14631.7
14939.3 14684.8 13727.3 10792.6 9051.5 6678.8 4190.7 3017.2 2195.1 1283.4
864.1 714 624.3 519.9 357 62.2 0
4522.1 4304.2 4088.2 3855.7 3604.8 3418.1 3335.7 3302.8 3313.7 3357.7
3436.4 3762.3 4633.8 6043.5 7720.5 9395.7 11045.2 12621.5 14031.2 15051
15669.8 15754 15296.3 14501.8 13201.9 10968.3 8956.3 6876.5 4610 2134.7
1083.8 714 540.1 357 141 0 0
4522.1 4313.4 4132.1 3936.2 3733 3577.4 3484 3447.4 3441.9 3476.7
3535.3 3656.1 4044.2 4917.5 6263.2 7859.6 9644.6 11484.6 13311.7 14847.8
15966.4 16570.6 16594.4 16153.1 15554.5 14736.1 13591.8 11620.1 8645 5221.4
2229.9 776.3 324.1 181.2 71.4 5.5 0
4522.1 4350 4188.9 4053.4 3906.9 3789.8 3725.7 3696.4 3692.7 3720.2
3773.3 3850.2 4011.3 4370.1 5100.6 6228.4 7704 9388.3 11149.6 12896.1
14558.5 15966.4 17033.7 17464 17506.1 17486 17507.9 17013.6 14732.4 10472.2
5840.2 1966.3 499.8 184.9 45.8 3.7 0
4522.1 4386.6 4263.9 4176.1 4106.5 4060.7 4051.6 4068 4101 4144.9
4210.8 4302.4 4421.4 4619.1 4948.6 5512.5 6389.5 7568.5 8897.7 10325.7
11878.2 13483.8 15047.3 16460.7 17709.3 18732.7 19803.7 20872.9 20852.8 17577.5
10915.2 4622.8 1204.7 340.5 102.5 7.3 0
4522.1 4436 4362.8 4320.7 4315.2 4340.8 4393.9 4485.5 4573.3 4679.5
4822.3 4967 5111.6 5307.5 5563.8 5961.1 6576.2 7440.4 8452.8 9648.3
11010.4 12372.5 13791.4 15142.5 16885.5 18679.6 20858.3 22907 23935.9 22705.6
17901.5 9763.6 2735.2 582.2 124.5 9.2 0
4522.1 4490.9 4465.3 4490.9 4544 4631.9 4743.6 4875.4 4999.9 5139.1
5291 5444.8 5607.7 5823.8 6107.5 6519.5 7090.7 7887.1 8877.5 10025.5
11411.4 12887 14531 16319.7 18258.6 20413.4 22687.3 24827.5 25929.6 24833
19545.6 9005.7 1913.2 496.1 102.5 9.2 0
4522.1 4489.1 4481.8 4514.7 4578.8 4681.4 4809.5 4934 5078.6 5212.3
5362.4 5508.9 5677.3 5878.7 6169.8 6589 7173.1 7971.3 8981.9 10221.3
11627.4 13168.9 14849.6 16715.2 18703.4 20891.2 23172.4 25211.9 26121.8 24543.7
18425.2 7499 1455.5 386.3 76.9 7.3 0
4522.1 4525.7 4555 4655.7 4778.4 4945 5146.4 5347.8 5547.3 5748.7
5944.6 6155.1 6380.3 6684.2 7127.3 7694.8 8390.5 9276.7 10338.5 11528.5
12799.1 14117.3 15541.6 16887.3 18121.2 19166.6 19975.8 20223 19322.2 16515.6
10596.7 3110.5 565.7 173.9 43.9 14.6 0
4522.1 4542.2 4597.1 4707 4864.4 5062.2 5280 5508.9 5734.1 5939.1
6138.7 6332.7 6539.6 6792.3 7094.3 7504.4 8050 8714.6 9459.7 10230.5
11010.4 11795.8 12557.4 13159.8 13474.7 13478.3 13190.9 12539.1 11199 9302.3
6036.1 2026.7 452.2 148.3 56.8 22 0
4522.1 4545.9 4613.6 4723.5 4886.4 5071.3 5267.2 5455.8 5615.1 5735.9
5805.5 5849.4 5864 5886 5930 6001.4 6191.8 6596.4 7109 7610.6
7938.3 8088.5 8059.2 7650.9 6753.8 5567.5 4251.1 2786.5 1622.1 875.1
468.7 206.9 86 34.8 12.8 1.8 0
4522.1 4556.9 4597.1 4674 4730.8 4761.9 4765.6 4692.3 4558.7 4329.8
4007.6 3604.8 3147.1 2685.8 2240.9 1825.3 1453.7 1202.8 1115 1104
1115 1107.6 996 789.1 563.9 377.1 250.8 190.4 157.4 128.2
98.9 62.2 25.6 11 3.7 0 0
4522.1 4558.7 4549.5 4487.3 4353.6 4150.4 3874 3474.9 2953.1 2347.1
1781.4 1318.2 983.1 805.6 741.5 728.7 719.5 708.5 690.2 670.1
638.9 571.2 470.5 366.2 281.9 223.4 177.6 139.1 108 80.6
53.1 25.6 11 3.7 0 0 0
4522.1 4533.1 4436 4201.7 3848.3 3388.8 2762.7 2076.1 1490.3 1082
866 772.6 715.8 668.2 626.1 591.3 573 552.9 534.6 516.3
487 435.7 369.8 300.3 236.2 188.6 152 117.2 87.9 60.4
31.1 14.6 5.5 0 0 0 0
4522.1 4500.1 4276.7 3885 3339.4 2662 1882.1 1287.1 961.2 849.5
794.6 743.3 679.2 602.3 523.6 457.7 408.3 386.3 400.9 422.9
422.9 397.3 351.5 292.9 230.7 183.1 142.8 111.7 82.4 54.9
34.8 14.6 5.5 0 0 0 0
4522.1 4487.3 4155.9 3599.3 2856 1977.3 1290.7 957.5 869.6 822
772.6 703 620.6 532.8 448.5 377.1 318.6 289.3 276.5 272.8
274.6 274.6 267.3 243.5 214.2 183.1 153.8 122.7 98.9 78.7
58.6 34.8 7.3 0 0 0 0
4522.1 4481.8 4057 3398 2515.5 1612.9 1060 902.6 853.2 807.4
745.1 664.6 576.7 487 410.1 346 305.7 283.8 269.1 256.3
243.5 232.5 223.4 212.4 197.7 177.6 152 128.2 109.8 89.7
65.9 40.3 7.3 0 0 0 0
4522.1 4459.8 3967.3 3216.7 2250.1 1376.8 964.8 886.1 844 790.9
723.2 648.1 567.5 479.7 402.8 346 311.2 292.9 280.1 269.1
254.5 243.5 230.7 217.9 201.4 173.9 139.1 119 98.9 78.7
54.9 25.6 3.7 0 0 0 0
4522.1 4458 3939.9 3149 2142 1288.9 935.5 878.8 840.3 783.6
714 644.4 569.4 487 408.3 347.9 314.9 296.6 281.9 271
260 247.2 232.5 216 192.2 155.6 113.5 95.2 76.9 56.8
36.6 12.8 0 0 0 0 0
4522.1 4461.7 3923.4 3121.5 2096.3 1261.4 935.5 877 836.7 781.8
710.3 640.8 569.4 485.2 406.4 346 314.9 296.6 283.8 272.8
261.8 247.2 232.5 216 190.4 150.1 109.8 93.4 73.2 54.9
33 11 0 0 0 0 0
